IESNA:LM-63-2002
[TEST]P1295386
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R15W2N902750DE010 E3DL1WH_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 5000K CCT AND, 90CRI , E3DL1WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]475
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
934.1 931.8 924.8 911 887.8 860.1 830 794.5 757.5 719.7
678.8 585.5 502.9 432 372.6 320.1 273.8 229.1 187.4 149.6
115.7 88.7 66.3 49.4 37 28.5 22.4 18.5 15.4 13.1
11.6 10 8.5 7.7 6.2 5.4 4.6 3.1 2.3 1.5
0.8 0.8 0
